Page top

Item list of E2E

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire E2E

Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup

Displaying individual registered product index. Select and click for details.

Count

All Items 81 - 100 of 109

Model Number Description
Cylinder type (with screw), Sensing distance 5 mm, Unshielded, AC 2-wire models, NC, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 5 mm, Shielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 5 mm, Shielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 5 mm, Shielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 5 mm, Shielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 5 mm, Shielded, AC 2-wire models, NC, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 5 mm, Shielded, AC 2-wire models, NC, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Prewired M12 smart click connector model (IEC pin arrangement), 0.3 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, No polarity, M12 connector models (IEC pin arrangement)
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Prewired M12 smart click connector model (IEC pin arrangement), 0.3 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, AC/DC 2-wire, NO, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 7 mm, Shielded, AC/DC 2-wire, NO, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 8 mm, Unshielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 8 mm, Unshielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 8 mm, Unshielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, M12 connector models
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (2 m), Straight, 4 pole

All Items 81 - 100 of 109