| Size | M12 | M18 | M30 | ||||
|---|---|---|---|---|---|---|---|
| Shielding | Shielded | Unshielded | Shielded | Unshielded | Shielded | Unshielded | |
| Model | E2E2-X3D[] | E2E2-X8MD[] | E2E2-X7D[] | E2E2-X14MD[] | E2E2-X10D[] | E2E2-X20MD[] | |
| Sensing distance | 3 mm±10% | 8 mm±10% | 7 mm±10% | 14 mm±10% | 10 mm±10% | 20 mm±10% | |
| Set distance *1 | 0 to 2.4 mm | 0 to 6.4 mm | 0 to 5.6 mm | 0 to 11.2 mm | 0 to 8 mm | 0 to 16 mm | |
| Differential travel | 10% max. of sensing distance | ||||||
| Sensing object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Engineering
Data on Data Sheet.) |
||||||
| Standard sensing
object |
Iron, 12 × 12
× 1 mm |
Iron, 30 × 30
× 1 mm |
Iron, 18 × 18
× 1 mm |
Iron, 30 × 30
× 1 mm |
Iron, 30 × 30
× 1 mm |
Iron, 54 × 54
× 1 mm |
|
| Response frequency
*2 |
1 kHz | 800 Hz | 500 Hz | 400 Hz | 100 Hz | ||
| Power supply voltage
(operating voltage range) |
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | ||||||
| Leakage current | 0.8 mA max. | ||||||
| Control
output |
Switching
capacity |
3 to 100 mA | |||||
| Residual
voltage |
3 V max. (Load current: 100 mA, Cable length: 2 m) | ||||||
| Indicators | D1 Models: Operation indicator (red) and setting indicator (green)
D2 Models: Operation indicator (red) |
||||||
| Operation mode
(with sensing object approaching) |
D1 Models: NO
D2 Models: NC Refer to the timing charts under I/O Circuit Diagrams on Data Sheet for details. |
||||||
| Protection circuits | Surge absorber, Load short-circuit protection | ||||||
| Ambient
temperature |
Operating/Storage: -25 to 70°C (with no icing or condensation) | ||||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||||||
| Temperature
influence |
±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | ||||||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | ||||||
| Insulation
resistance |
50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||||||
| Dielectric strength | 1000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | ||||||
| Vibration resistance
(destruction) |
10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance
(destruction) |
1,000 m/s2 10 times each in X, Y, and Z directions | ||||||
| Degree of
protection |
IEC IP67, in-house standard for oil resistance | ||||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | ||||||
| Weight
(packed state) |
Approx. 65 g | Approx. 150 g | Approx. 210 g | ||||
| Materials | Case | Brass | |||||
| Sensing
surface |
PBT | ||||||
| Clamping
nuts |
Nickel-plated brass | ||||||
| Toothed
washer |
Zinc-plated iron | ||||||
| Accessories | Instruction sheet | ||||||