Page top

Item list of E2EZ

Chip-immune Inductive Proximity Sensor

Chip-immune Inductive Proximity Sensor E2EZ

Chip-immune Inductive Proximity Sensor

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 41

Model Number Description
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Pre-wired M12 connector models (1-4 pin arrangement)
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 8 mm ±10%, NO, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 8 mm ±10%, NO, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Pre-wired M12 connector models (1-4 pin arrangement)
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Pre-wired M12 connector models (1-4 pin arrangement)
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Pre-wired M12 connector models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Prewired M12 smart click connector model
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Prewired M12 smart click connector model
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 8 mm ±10%, NC, Pre-wired models
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (2 m), Straight, 4 pole
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (5 m), Straight, 4 pole
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (2 m), Right-angle, 4 pole
M12 Threads Water-resistant Connectors, for DC, Fireretardant, PVC robot cable (5 m), Right-angle, 4 pole
M12 Smartclick connector Water-resistant Connectors, Fireretardant, PVC robot cable (2 m), Straight, 4 pole

All Items 21 - 40 of 41