Chip-immune Inductive Proximity Sensor
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M18, Sensing distance: 4 mm, DC 2-wire, NO, Pre-wired model, 5 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M18, Sensing distance: 4 mm, DC 2-wire (3-4 pin arrangement), NC, Pre-wired M12 connector model, 0.3 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M18, Sensing distance: 4 mm, DC 2-wire, NC, Pre-wired model, 2 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M18, Sensing distance: 4 mm, DC 2-wire, NC, Pre-wired model, 5 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 3-wire, NPN open-collector output, NO, Pre-wired model, 2 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 3-wire, NPN open-collector output, NO, Pre-wired model, 5 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire (1-4 pin arrangement), NO, Pre-wired M12 connector model, 0.3 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire (1-4 pin arrangement), NO, Pre-wired M12 connector model, 1 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire (3-4 pin arrangement), NO, Pre-wired M12 connector model, 0.3 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire (1-4 pin arrangement), NO, Prewired M12 smart click connector model, 0.3 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire (3-4 pin arrangement), NO, Prewired M12 smart click connector model, 0.3 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire, NO, Pre-wired model, 2 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire, NO, Pre-wired model, 5 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire, NC, Pre-wired model, 2 m |
|
|
Chip-immune Inductive Proximity Sensor, Shielded, M30, Sensing distance: 8 mm, DC 2-wire, NC, Pre-wired model, 5 m |
|
|
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 2 m |
|
|
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 5 m |
|
|
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/④Blue, 2 m |
|
|
Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/④Blue, 5 m |
|
|
Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 2 m |