| Appearance | Sensing distance | Output configuration | Model |
|---|---|---|---|
| Cylindrical (flat surface installation) |
100 mm | Current output | TL-L100-7 1M |
Ultra-long Sensing-distance Proximity Sensor
last update: September 24, 2012
| Appearance | Sensing distance | Output configuration | Model |
|---|---|---|---|
| Cylindrical (flat surface installation) |
100 mm | Current output | TL-L100-7 1M |
Note: The TL-L100-10 is also available for use under water (JIS0920: Withstand pressure of 0.39 MPa).
last update: September 24, 2012