| Output specifications | Current output | |
|---|---|---|
| TL-L100-7 | ||
| Sensing distance | 100 mm ±10% | |
| Set distance | 0 to 80 mm | |
| Differential travel | 15% max. of sensing distance | |
| Detectable object | Ferrous metal and non-ferrous metal | |
| Standard sensing object | Iron, 200 × 200 × 1 mm | |
| Response time | 100 ms max. | |
|
Power supply voltage (operating voltage range) |
10 to 30 VDC including 10% ripple (p-p) | |
| Current consumption | 40 mA DC max. | |
| Control output | 200 mA DC max. (residual voltage: 1 V max.) | |
| Indicators | Operation indicator (red) | |
|
Operation mode (with sensing object approaching) |
NO; For details, refer to Datasheet | |
| Protection circuits | Reverse polarity protection, Surge suppressor | |
| Ambient temperature range | Operating/Storage: -25 to 55°C (with no icing or condensation) | |
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | |
| Temperature influence | ±30% max. of sensing distance at 20°C in the temperature range of -10 to 40°C | |
| Voltage influence | ±5% max. of sensing distance at rated voltage in rated voltage ±10% range | |
| Insulation resistance | 5 MΩ min. (at 500 VDC) between current-carrying parts and case | |
| Dielectric strength | 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |
| Shock resistance | Destruction: 200 m/s2 10 times each in X, Y, and Z directions | |
| Degree of protection | IP66 (IEC) | |
| Connection method | Pre-wired Models (Standard cable length: 1m) | |
| Weight (packed state) | Approx. 1.5 kg | |
| Materials | Case: Aluminum die-cast, Sensing surface: Epoxy resin | |
| Accessories | Instruction manual | |