| Power supply
voltage |
Output
configuration |
Resolution (pulses/rotation) | Model |
|---|---|---|---|
| 5 to 24 VDC | Open-collector
output |
300, 360, 500, 600, 720, 800, 1,000, 1,024 | E6H-CWZ6C (resolution) 0.5M
Example: E6H-CWZ6C 300P/R 0.5M |
| 1,200, 1,500, 1,800, 2,000, 2,048 | |||
| 2,500, 3,600 | |||
| 5 to 12 VDC | Voltage output | 300, 360, 500, 600, 720, 800, 1,000, 1,024 | E6H-CWZ3E (resolution) 0.5M
Example: E6H-CWZ3E 300P/R 0.5M |
| 1,200, 1,500, 1,800, 2,000, 2,048 | |||
| 2,500, 3,600 | |||
| 5 to 12 VDC | Line-driver
output |
300, 360, 500, 600, 720, 800, 1,000, 1,024 | E6H-CWZ3X (resolution) 0.5M
Example: E6H-CWZ3X 300P/R 0.5M |
| 1,200, 1,500, 1,800, 2,000, 2,048 | |||
| 2,500, 3,600 |