When your order, specify the rated voltage.
Terminal Relay
last update: April 10, 2017
When your order, specify the rated voltage.
| Classification | Contact form | Mounting method | Terminals | Model | Rated voltage |
|---|---|---|---|---|---|
| Equipped with
operation indicator and diode to absorb coil surge |
4PST (standard) | DIN Track or screw
mounting |
Phillips screw
terminal |
G6B-4BND | 5 VDC
12 VDC 24 VDC |
| 4PST (long-life) | DIN Track or screw
mounting |
Phillips screw
terminal |
G6B-47BND | 5 VDC
12 VDC 24 VDC |
|
| 4PST (high reliability) | DIN Track or screw
mounting |
Phillips screw
terminal |
G6B-48BND | 5 VDC
12 VDC 24 VDC |
|
| 4PST (standard) | Screw mounting | Flat-bladed screw
terminal |
G6B-4FB1ND | 5 VDC
12 VDC 24 VDC |
|
| 4PST (standard) | Screw mounting | Connector | G6B-4FPND | 5 VDC
12 VDC 24 VDC |
| Terminal relay | Socket |
|---|---|
| G6B-4BND
G6B-47BND |
P6BF-4BND |
Also give the voltage specification.
P6BF-4BND Connection Sockets do not have specific approved standards.
| Applicable terminal relay | Model | Rated voltage |
|---|---|---|
| G6B-4BND
G6B-4FB1ND G6B-4FPND |
G6B-1114P-FD-US-P6B | 5 VDC
12 VDC 24 VDC |
| G6B-47BND | G6B-1174P-FD-US-P6B | 5 VDC
12 VDC 24 VDC |
Note: Relays cannot be replaced for G6B-48BND, which is mounted directly to boards.
| Name | Model |
|---|---|
| Relay Removal Tool | P6B-Y1 |
| Short Bars | G6B-4-SB |
| Mounting Track | PFP-100N |
| PFP-50N | |
| PFP-100N2 | |
| End Plate | PFP-M |
| Spacer | PFP-S |
last update: April 10, 2017