When your order, specify the rated voltage.
Stepping Relay Unit
last update: October 20, 2015
When your order, specify the rated voltage.
| No. of steps | Model | Rated voltage |
|---|---|---|
| 6 | G9B-06 | 24 VDC |
| 100 VAC | ||
| 200 VAC | ||
| 12 | G9B-12 | 24 VDC |
| 100 VAC | ||
| 200 VAC |
Note: When ordering specify the voltage.
last update: October 20, 2015