Page top

Primary Contents

Product Search Results

Site Search Product Search

Items 15,141 - 15,150 of 17,083

Medium Photoelectric Sensor With Built-in Amplifier, Through-beam type, Vertical, Sensing distance: 7 m, PNP, Pre-wired model, 5 m

Medium Photoelectric Sensor With Built-in Amplifier, Through-beam type, Vertical, Sensing distance: 7 m, PNP, M12 connector models

Medium Photoelectric Sensor With Built-in Amplifier, Through-beam type, Vertical, Sensing distance: 7 m, PNP, Timer/Self diagnosis function, External Diagnosis function, Turbo function, Pre-wired model, 2 m

Photoelectric Sensor with Built-in Amplifier, Convergent-reflective (narrow vision field), Sensing distance: 30 to 100 mm (variable), Light-ON/Dark-ON (selectable), Pre-wired model, 2 m

Photoelectric Sensor with Built-in Amplifier, Convergent-reflective (wide vision field), Sensing distance: 50 to 250 mm (variable), Light-ON/Dark-ON (selectable), Pre-wired model, 2 m

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Diffuse-reflective, Sensing distance: 3 to 50 mm, Top view, NPN output, Light-ON

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Diffuse-reflective, Sensing distance: 3 to 50 mm, Top view, PNP output, Light-ON

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Through-beam type, Sensing distance: 1 m, Top view, NPN output, Dark-ON

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Through-beam type, Sensing distance: 1 m, Top view, PNP output, Dark-ON

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Through-beam type, Sensing distance: 500 mm, Side view, NPN output, Dark-ON

Items 15,141 - 15,150 of 17,083