Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 2,791 - 2,800 of 4,762

Compact Photoelectric Sensor with Stainless Steel Housing, Through-beam type, Sensing distance: 15 m, PNP output, M8 connector models

Compact Photoelectric Sensor with Stainless Steel Housing, Through-beam type, Sensing distance: 0.8 m (apertures built in), PNP output, M8 connector models

Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (Mark Sensor), Sensing distance: 12±2 mm, NPN output, Pre-wired model, 2 m

Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (Mark Sensor), Sensing distance: 12±2 mm, NPN output, Pre-wired model, 5 m

Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (Mark Sensor), Sensing distance: 12±2 mm, NPN output, M8 connector models

Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (Mark Sensor), Sensing distance: 12±2 mm, PNP output, Pre-wired model, 2 m

Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (Mark Sensor), Sensing distance: 12±2 mm, PNP output, Pre-wired model, 5 m

Color Mark Detection Compact Photoelectric Sensor, Diffuse-reflective (Mark Sensor), Sensing distance: 12±2 mm, PNP output, M8 connector models

Rotary Encoder, Absolute, External Diameter: 50 dia., PNP open collector, 12 P/R, 12 to 24 VDC, BCD, Pre-wired model, 1 m

Rotary Encoder, Absolute, External Diameter: 50 dia., PNP open collector, 12 P/R, 12 to 24 VDC, BCD, Pre-wired model, 2 m

Items 2,791 - 2,800 of 4,762