Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 931 - 940 of 1,804

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, PNP, Without Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, PNP, With Timer function, Pre-wired model, 2 m

Transparent Object Detection Sensor, Horizontal type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Horizontal type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, Pre-wired model, 5 m

Transparent Object Detection Sensor, Horizontal type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Horizontal type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, Pre-wired model, 5 m

Transparent Object Detection Sensor, Horizontal type, Metal Housing, Retro-reflective, Sensing distance: 1 m (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Metal Housing, Retro-reflective, Sensing distance: 1 m (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Horizontal type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), PNP output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, Pre-wired model, 2 m

Items 931 - 940 of 1,804