Primary Contents

Site Search Results

Site Search Product Search
Results 1011 - 1020 of 1600
V400-R2 Multi Code Reader/Specifications | OMRON I...
...ed weight Approximately 280 g (including packing carton) Dimensions Main unit Approximately 41 (W) × 33 (D) × 24 (H) mm Packing carton Approximately 240 (W) × 110 (D) × 40 (H) mm Inp...

https://www.ia.omron.com/products/family/3174/specification.html

E3NW Sensor Communications Unit/Specifications | O...
...nit: E9NC-TA0 *2 Power supply voltage 24 VDC (20.4 to 26.4 V) Power and current consumption 2.4 W max. (Not including the power supplied to Sensors.), 100 mA max. (Not including the current s...

https://www.ia.omron.com/products/family/3177/specification.html

E3JK Built-in Power Supply Photoelectric Sensor/Sp...
... 24 to 240 VDC ±10%, ripple (p-p): 10% max. 24 to 240 VAC ±10%, 50/60 Hz Power consumption DC 3 W max. (Emitter 1.5 W max. Receiver 1.5 W max.) AC 3 W max. (Emitter...

https://www.ia.omron.com/products/family/3179/specification.html

NX-ECC NX-series EtherCAT Coupler Unit/Lineup | OM...
...t consumption Maximum I/O power supply current Model EtherCAT Coupler Unit 250 to 4,000 μs 1.45 W or lower 4 A NX-ECC201 10 A NX-ECC202 125 to 10,000 μs 1.25 W or lower NX-ECC203 *1....

https://www.ia.omron.com/products/family/3184/lineup.html

NX-ECC NX-series EtherCAT Coupler Unit/Specificati...
...power supply *7 Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Unit power supply capacity 10 W max. Refer to Installation orientation and restrictions for details. NX Unit power supply eff...

https://www.ia.omron.com/products/family/3184/specification.html

NX-ECS[][][] NX-series SSI Input Unit/Specificatio...
..., 200 kHz, 300 kHz, 400 kHz, 500 kHz, 1.0 MHz, 1.5 MHz, or 2.0 MHz Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Digital isolator Insulation resistance 20 MΩ min. between isolated ...

https://www.ia.omron.com/products/family/3191/specification.html

NX-PD / PF / PC / TBX NX-series System Unit/Specif...
...ck (8 terminals) Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Bus power supply capacity 10 W max. (Refer to Installation orientation and restrictions for details.) NX Unit power supply e...

https://www.ia.omron.com/products/family/3193/specification.html

A3U Plateau Head Pushbutton Switch/Lineup | OMRON ...
...ck Lighting Output LED Voltage Model [] Pushbutton color symbol LED SPDT 5 VDC A3UL-TB[]-1A1C-M W, A 12 VDC A3UL-TB[]-2A1C-M 24 VDC A3UL-TB[]-3A1C-M DPDT 5 VDC A3UL-TB[]-1A2C-M 12 VDC A3UL-TB...

https://www.ia.omron.com/products/family/3194/lineup.html

V680S Series RFID System/Specifications | OMRON In...
...500 m/s 2 , 3 times each in X, Y, and Z directions (Total: 18 times) Dimensions 40 × 40 × 5 mm (W × H × D) 86 × 54 × 10 mm (W × H × D) Materials PPS resin Weight Approx. 11.5 g Appro...

https://www.ia.omron.com/products/family/3198/specification.html

E2B Cylindrical Proximity Sensor/Lineup | OMRON In...
...e lengths of 2 m and 5 m. *2. Material specifications for stainless steel housing case: 1.4305 (W.-No.), SUS 303 (AISI), 2346 (SS). Size Sensing distance Con- necting method *1 Body length Ou...

https://www.ia.omron.com/products/family/3203/lineup.html

Results 1011 - 1020 of 1600