...uororesin. • The unique optical system enables stable detection of almost all wafer-carriers. • Light modulation effectively reduces external light interference. • Utilizes talc-free...
...ion Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Small and Light Approximately the same size as a photoelectric sensor, the compact ZX Sensors contribute ...
...h Standards Certification FAQ Power Supplies / In Addition Glossary of Industrial Automation UV-Light Curing Systems Item A to Z Index Features Lineup Specifications Dimensions Catalog last u...
...static electricity causes dust to adhere to the surface of the Sensor or Reflector, or when the light emission power drops due to temperature- or time-related changes. Original OMRON ...
...21 × 32 mm, it uses a coaxial optical system. Even if the sensing object is inclined, reflected light is captured with the coaxial optical system to provide stable detection. IP69K Degree of ...
...ed materials or materials with a matt finish, like black rubber often do not reflect sufficient light to maintain a stable measurement. They are also susceptible to the influences of ambient ...
...light for improved visibility in dimly lit places. (Requires 24-VDC power supply.) • Black and light-gray cases now available. • PNP/NPN universal DC voltage input types now available. • B...
... 4, or 5 pole models for supply and drainage of tap water in buildings. • PS-31 is a small and light-weight Electrode Holder that is suitable for installation in limited space and built-in c...
...objects. Easy Operation Quick-Tuning installed By only two clicking operation, sensor optimizes light intensity and sets threshold value automatically. It is also helpful when light...
...puts is protected from output overcurrents by a built-in thermal shutdown circuit. Two Outputs: Light-ON and Dark-ON All models provide both a light-ON and dark-ON output so that the...