Page top


Smart Sensors (Laser Displacement & Measurement Sensors)


A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types

Small and Light

Approximately the same size as a photoelectric sensor, the compact ZX Sensors contribute considerably to space-saving efforts on production sites. Naturally, response speed is also equivalent to that of a photoelectric sensor.
* High-speed sampling: 0.15 ms (response speed: 0.3 ms)

ZX-L-N Features 1
ZX-L-N Features 2

Flexible Mounting Direction

Install a Side-view Attachment (sold separately) for additional installation possibilities.

ZX-L-N Features 3

Top Priority Placed on Easy Operation

Advanced functions and performance plus easy operation.
This is a major feature of the ZX Series.
Experience operation that doesn't get any easier.

ZX-L-N Features 4

A Full Complement of Practical Functions

Operating Setting with No Need for a Digital Panel Meter

By simply fitting a Calculating Unit between two Amplifiers, the processing results of two Sensors can be displayed on a single Amplifier. Setting parameters need to be input only on one Amplifier.

ZX-L-N Features 6