Primary Contents

Site Search Results

Site Search Product Search
Results 1131 - 1140 of 1600
K3MA-L Temperature Meter/Specifications | OMRON In...
... rated supply voltage Power consumption (under maximum load) 6 VA max. 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) Insulation resistance 20 MΩ min. (at 500 VDC) between external terminal and cas...

https://www.ia.omron.com/products/family/589/specification.html

R87F / R87T AC Axial Fans/Lineup | OMRON Industria...
...0% rated voltage Frequency (Hz): 50/60 Model Rated voltage (V) Rated current (A) * Rated input (W) * Rated rotational speed (r/min) * Maximum flow rate (m 3 /min) * Maximum static pressure (P...

https://www.ia.omron.com/products/family/809/lineup.html

SAO Current Sensor/Specifications | OMRON Industri...
...consumption 100/110/120 VAC: approx. 3.5 VA; 200/220/240 VAC: approx. 7 VA; 24 VDC: approx. 0.3 W; 48 VDC: approx. 0.5 W; 100/110 VDC: approx. 1.2 W Case color Munsell 5Y7/1...

https://www.ia.omron.com/products/family/843/specification.html

SDV Voltage Sensor/Specifications | OMRON Industri...
...e: 250 VAC, 125 VDC Max. contact current: 5 A Max. switching capacity: 1,100 VA (cosφ = 1), 120 W (cosφ = 1), 440 VA (cosφ = 0.4), 48 W (L/R = 7 ms) Power consumption DC: 5 ...

https://www.ia.omron.com/products/family/847/specification.html

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type...
... AC, 30 V DC Max. switching current 5 A Max. switching capacity (reference value) 1,250 VA, 150 W Min. permissible load (reference value) *1 5 V DC, 1 mA Endurance Electrical 100,000 operatio...

https://www.ia.omron.com/products/family/857/specification.html

G7TC I/O Relay Terminal/Specifications | OMRON Ind...
... min. 105% 0.7 VA 11 VA 200/(220) 4.1/- 3.5/3.85 33,300 DC 12 42 290 80% max. 10% min. 105% 0.5 W 8 W 24 21 1,150 100/110 5 20,000 Note: 1. The rated current and coil resistance are ...

https://www.ia.omron.com/products/family/859/specification.html

G70A I/O Terminal Socket/Specifications | OMRON In...
...age 15% min. of rated voltage Max. voltage 110% of rated voltage Power consumption Approx. 0.53 W Contact Ratings Number of poles 1 pole Load Resistive load (cosφ = 1) Inductive load (cosφ = ...

https://www.ia.omron.com/products/family/860/specification.html

G6D-F4PU / G3DZ-F4PU, G6D-F4B / G3DZ-F4B Terminal ...
... VAC, 30 VDC Max. switching current 5 A Max. switching capacity (reference value) 1,250 VA, 150 W G6D-F4B (Model with Screw terminal) Load Resistive load (cosφ = 1) Rated load 3 A at 250 VAC,...

https://www.ia.omron.com/products/family/898/specification.html

G7T I/O Relay/Specifications | OMRON Industrial Au...
...300 Ω DC 12 42 mA 290 Ω 80% max. of rated value 10% min. of rated value 110% of rated value 0.5 W 24 21 mA 1,150 Ω 100/110 5 mA 20,000 Ω 80% max. of rated value 10% min. of rated value 110% o...

https://www.ia.omron.com/products/family/952/specification.html

MM Power Relay/Specifications | OMRON Industrial A...
...istance (Ω) Must- operate voltage Must- release voltage Max. volt- age Power consumption (VA or W) DP 3P or 4P DP 3P or 4P 50 Hz 60 Hz 50 Hz 60 Hz % of rated voltage Initial Rated AC 6 790 65...

https://www.ia.omron.com/products/family/959/specification.html

Results 1131 - 1140 of 1600