|
Item
|
SAO-R[]N
|
SAO-Q[]N
|
SAO-S[]N
|
SAO-SU[]N
|
|
Operating current
|
100% of the current SV (current when the relay is OFF for the SAO-SU[]N) |
Operating time characteristics
|
Inverse type |
Fixed time at startup and instantaneous thereafter |
Instantaneous type |
|
Operating time
|
For a 600% overcurrent: -Time scale x 1: 1 to 10 s -Time scale x 4: 4 to 40 s For a 200% overcurrent: -2.8 x t ±30%, where t is the operating time at 600% overcurrent. (time SV at max.)
|
In start-up lock mode with a 600% overcurrent: -Time scale x 1: 1 to 10 s -Time scale x 4: 4 to 40 s In instantaneous mode: 0.3 s max. at 120% overcurrent
|
0.3 s max. with an overcurrent of 120% the current SV |
0.3 s max. when 120% the current SV drops below 80% |
Initial current in startup mode
|
--- |
Approx. 30% of the current SV |
--- |
--- |
|
Inertial characteristics
|
Will not operate for 80% of operating time for a 600% overcurrent. (at min. current and max. time SV) |
--- |
|
Reset value
|
More than 95% of the operating current |
Less than 105% of the operating current |
Operating current
|
±10% of the current SV |
Operating time accuracy
|
+10/-5% of maximum time SV (at a time SV: 1) ±10% of maximum time SV (at a time SV: 2 to 10) |
0.3 s max. |
Influence of temperature on operating current
|
±5% for 0 to 40°C; ±10% for -10 to 50°C |
Influence of temperature on operating time
|
±10% for 0 to 40°C; ±20% for -10 to 50°C (start-up mode) |
0.3 s max. for -10 to 50°C |
Influence of frequency on operating current
|
±3% for a frequency fluctuation of ±5% |
Influence of frequency on operating time
|
±5% for a frequency fluctuation of ±5% (start-up mode) |
0.3 s max. for a frequency fluctuation of ±5% |
Influence of voltage on operating current
|
±3% for a voltage fluctuation of +10/-15% |
Influence of voltage on operating time
|
±5% for a voltage fluctuation of +10/-15% (start-up mode) |
0.3 s max. for a voltage fluctuation of +10/-15% (start-up mode) |