| Rated voltage (V) | Rated current | Coil
resistance |
Must operate
voltage |
Must release
voltage |
Max.
voltage |
Power
consumption |
||
|---|---|---|---|---|---|---|---|---|
| 50 Hz | 60 Hz | |||||||
| AC | 100/110 | 8.2/9 mA | 7/7.7 mA | 8,700 Ω | 80% max. of
rated value |
30% min. of
rated value |
110% of
rated value |
0.7 VA |
| 200/220 | 4.1/4.5 mA | 3.5/3.85 mA | 33,300 Ω | |||||
| DC | 12 | 42 mA | 290 Ω | 80% max. of
rated value |
10% min. of
rated value |
110% of
rated value |
0.5 W | |
| 24 | 21 mA | 1,150 Ω | ||||||
| 100/110 | 5 mA | 20,000 Ω | 80% max. of
rated value |
10% min. of
rated value |
110% of
rated value |
0.5 W | ||