...fications Dimensions Catalog last update: January 5, 2023 Connect directly to monitor with HDMI connector to build observing system without PC Use of optional remote unit enables crosshair an...
... Dimensions Catalog last update: January 5, 2023 Connect directly to monitor with versatile BNC connector Suitable for long distance image transmission Use of optional remote unit enables cro...
... Z Index Features Lineup Specifications Dimensions Catalog last update: April 1, 2026 • The M12 connector with excellent environmental resistance (IP67) adopts a Smart Click mechanism, enabli...
... • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last update: April 21, 2017...
...eup Specifications Dimensions Catalog last update: September 1, 2020 • Water-resistive, compact connector meets IP67 requirements. • Conventional M8 screw-on models are available along with S...
...system more modular, simplifies maintenance, and reduces downtime. • Connectors with Cables and Connector Assemblies are available. • Three types of Connector Assembly: Crimping, sol...
...• Can be combined with a DRT2-OD32ML I/O Terminal for DeviceNet connectivity or an SRT2-VOD16ML Connector Terminal for CompoBus/S connectivity. • Built-in diode absorbs coil surge. • Mount ei...