• The M12 connector with excellent environmental resistance (IP67) adopts a Smart Click mechanism, enabling one-touch mating with approximately a 1/8 turn.
• The XS5W-T42[]-[]-K/KR/SS* Series and XS6G-T421-1 are UL certified products.
• A lineup includes highly flexible cables suitable for use in cable carriers, as well as reinforced shielded types with excellent noise resistance.
* Except for some models
![XS5[]-T Features 6](/Images/CSM000001340_fe_3-13-324762-332x80.jpg)
![XS5[]-T Features 7](/Images/CSM000001340_fe_5-13-324764-332x39.jpg)