Page top


Round Water-resistant Connectors (M12 Threads)


Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort

about this Product Family

Compact FA connectors meet IP67 requirements and ensure a 94V-0 fire retardant rating.

A wide array of connectors makes a wiring system more modular, simplifies maintenance, and reduces downtime.

Connectors with Cables and Connector Assemblies are available.

Three types of Connector Assembly: Crimping, soldering, and screw-on.

Connectors with Cables are UL certified.

Based on IEC61076-2-101 (IEC 60947-5-2) and NECA 4202.