...omation Features Lineup Specifications Dimensions Catalog last update: February 24, 2026 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Ph...
...omation Features Lineup Specifications Dimensions Catalog last update: November 11, 2024 (Unit: mm) Unless otherwise specified, the tolerance class IT16 is used for dimensions in this data sh...
...Automation Features Lineup Specifications Dimensions Catalog last update: August 1, 2019 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...D[]-M1GJ E2EZ-X4C1 E2EZ-X4B1 E2EZ-X4B1-M1J E2EZ-X8C1 E2EZ-X8B1 E2EZ-X8B1-M1J Sensing distance 2 mm ±10% 4 mm ±10% 8 mm ±10% 4 mm ±10% 8 mm ±10% Set distanc...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...r 24, 2012 Sensors Appearance Sensing distance Output configuration/ Operation mode Model M18 4 mm DC 3-wire, NPN NO E2EY-X4C1 2M M30 8 mm E2EY-X8C1 2M last update: September 24, 201...
...Dimensions Catalog last update: September 24, 2012 Model E2EY-X4C1 E2EY-X8C1 Sensing distance 4 mm ±10% 8 mm ±10% Set distance 0 to 2.8 mm 0 to 5.6 mm Differential ...
...omation Features Lineup Specifications Dimensions Catalog last update: September 4, 2020 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. T...