...mation Features Lineup Specifications Dimensions Catalog last update: September 16, 2025 (Unit: mm) Mounting Brackets Material: Mounting Bracket: Polyacetal Hexagonal bolt and spring washer: ...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. E6...
...g/Storage: 35% to 85% (with no condensation) Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 30...
...tomation Features Lineup Specifications Dimensions Catalog last update: January 13, 2022 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...te: August 18, 2025 Sensing method Sensing distance Output configuration Model Through-beam 500 mm NPN open collector NO (normally open) E4E2-TS50C1 2M NPN open collector NC (normally closed)...
...ifications Dimensions Catalog last update: May 23, 2013 Model E4E2-TS50C[] Sensing distance 500 mm Standard sensing object 40 × 40 × 2 mm SPCC plate Response frequency 20 Hz max. Pow...
...ossible on condition that a completely insulated 3-conductor VCT cable with a thickness of 0.75 mm 2 and a dielectric strength of 600 V is used together with a Liquid Sensing Band specified b...
...al Automation Features Lineup Specifications Dimensions Catalog last update: May 7, 2020 (Unit: mm) F03-16PE Sensing Band Sensing Band Stickers Note: The shape of the adhesive tape shown abov...
...Z Index Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) S3D2 * Terminal block screws: M3.5 last update: November 12, 2012...