...OMRON Industrial Automation Item list of G7TC I/O Relay Terminal I/O Relay Terminal G7TC Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required. Display...
...RON Industrial Automation Opt-C:Link Opt-C:Link List Opt-C:Link cameras used with a fiber-optic cable offer high noise immunity and long-distance transmission There are 1 products of Opt-C:Li...
...last update: December 19, 2013 • Allows flexible combinations of I/O points. • Covering a total cable length of 3 m. • DIN track mounting. last update: December 19, 2013...
...c I/O unit, and special I/O unit can be replaced during power supply or operation. In addition, cable disconnections are monitored, so failures can be located easily. Remove or add units with...
...er automatically displays the measurement distance when it is connected to the Sensor Head. The cable also be extended up to 10 meters with no effect on characteristics. Warming-up Display Af...
...ween the Amplifier Units the Sensor Heads can be extended to 3 m, 6 m, or 10 m using a ZX-XC[]A Cable (sold separately). Complete Range of Useful Functions Simple Linearity Adjustment Adjustm...
...vides a perfect fit to meet the need for downsizing of equipment for multi-axis control. Single-cable Connection with Flexible Wiring Placement With MECHATROLINK-II, connecting to the Servo D...
...ring using MIL connector (CS1W-AD161) • Connector-Terminal Block Conversion Unit and Connecting Cable available for CS1W-AD161 • With functions including line disconnection detection, peak va...
...nits/Boards, duplex communications paths enable communications to continue normally even if the cable becomes disconnected. • Detecting locations of disconnection greatly shortens time requir...