...ll an amplifier unit, installation work and footprint are reduced. Also, an IP67 body and robot cable are used to eliminate installation environment restrictions. last update: September 14, 2...
... with four different distance specifications. • Long-distance model for up to 1,000 mm. • Robot cable that can be safely used even with moving parts. last update: July 5, 2021...
...orizontal Connection Structure Simply connect the device to enable power line and communication cable, reducing the amount of wiring work required. (Maximum connectable units: 16 devices) Rem...
...ly when a hose elbow and air hose are connected. Withstands Bending Robot Cables * 3 * 3 .Robot cable specifications apply to the Sensor Head cable and the Connection Cable...
...efresh Status (Data refreshing can be checked on the host controller.) • Maximum connecting SSI cable length: 400 m • Connect to the CJ PLC using the EtherNet/IP TM bus coupler *1. When using...
... last update: October 8, 2015 Easy Connection Simple system configuration Connect with just one cable via built-in Ethernet One Connection Embedded Ethernet I/F realizes just one connection t...
...ed via nitrile rubber packing seal and diaphragm; switch section sealed via nitrile rubber cap; cable entrance sealed via encapsulating material. • Cable lengths of 3 and 5 m availab...
...orizontal Connection Structure Simply connect the device to enable power line and communication cable, reducing the amount of wiring work required. (Maximum connectable units: 16 devices) Rem...
...er 19, 2013 • New center roller lever models that enable ganged mounting of up to 6 Switches. • Cable connectors for easy Switch replacement. • Triple-seal construction to provide IEC IP67 de...
...WL[]-139) The SC connector can be removed, so it is possible to use flexible conduit for the cable. (WL[]-RP40-N/WL-RP40) Constant water drops and mist Molded terminal 140 type (WL[]-14...