... Down, Left, and Right Keys. Remote Detection Use the ZX-XC[]A (order separately) to extend the cable to 2, 5, or 9 m. Best Long-distance, High-precision Measurements in the Industry The ZJ-S...
...ul tool for installing large numbers of slaves in a variety of locations. You can optimize your cable layout to match the layout of your equipment. Distance can easily be extended. A maximum ...
...cations Dimensions Catalog last update: April 1, 2022 A total distance of 400 m is achieved for cable and Sensing Band to minimize leakage damage. Greatly expands the detection area. A total ...
...The I/O power supply is supplied from the communications power in the previously connected flat cable, and has a short-circuit detection function for protection. • Industry-standard e-CON con...
... update: December 19, 2013 Repeater Units can make CompoNet Networks easier to wire, and extend cable length. When Repeater Units are connected in series from the Master Unit, up to two extra...
...ex Features Lineup Specifications Dimensions Catalog last update: April 1, 2026 • The PVC robot cable type (model suffix -F) is UL certified. • Connection completed with just a 1/8 turn. The ...
...itch connection capacity, allowing you to create a better safety environment. [Issue 3] Various cable lengths and complex wiring are required for multiple doors. [Solution 3] The model with a...
... weld spatter to the Sensing Head. (Improved spatter-resistant model) E2EC-Q Employs a fluoride cable (Improved spatter-resistant model) last update: October 15, 2012...
...of the edges of the conduits, use an SC Connector that is suitable for the external diameter of cable and model of Limit Switch. SC-[]F[] FA Connectors • The SC-[]F[] is a snap-on connecting ...
...easurement data collection at the PLC or PT. • Start up simply by connecting the communications cable. • Supports triggered measurements and acquisition of judgment results, and features cont...