...Controller CK3E. Programmable Multi-Axis Controller CK3E A controller with a width of only 28.6 mm provides complete control Contact your OMRON representative for details....
...s numerical examples when Fine Positioning is executed at the three points of 0.3, 0.6, and 0.9 mm. ・ Here, the horizontal axis indicates the size of the sensing object, and the vertical axi...
...ivalent to that of E3X-HD, E3X-ZV captures seams on fast moving sheets without fail. Given a 10-mm wide electrode, it can theoretically detect seams also on sheets moving at 200 m/s. *1. For ...
...cision machining Programmable Multi-Axis Controller CK3E A controller with a width of only 28.6 mm provides complete control Contact your OMRON representative for details. NJ-Series NJ501 CPU...
...cision machining Programmable Multi-Axis Controller CK3E A controller with a width of only 28.6 mm provides complete control Contact your OMRON representative for details. NJ-Series NJ501 CPU...
...gly spent when working with displacement sensors. For inspection/detection of around 10 μm to 1 mm Using displacement sensors is now easier with dramatically less effort Sensing performance d...