...figures. With EE-SX77/87 Photomicrosensors, for example, the horizontal sensing position is 1.9 mm from the side of the Sensor (the Y portion in the following figures), and the vertical sensi...
...o the Actuator to move from the free position to the total travel position. Travel Pretravel PT mm, ° The travel distance or angle from the free position to the travel position of the Actuato...
...ve a bending radius of R4.) Explanation: The allowable bending radius of most Fiber Units is 25 mm minimum. Only the seven models listed above have an allowable bending radius of 4 ...
...bars that can be read using the V520-R221 Bar Code Readers with a reading range of 27.5 to 52.5 mm? Can the V500-R521 Bar Code Readers laser be blocked with transparent acrylic boards or PET ...
...ing compared to the ×1 range. Range ACC (acceleration) VEL (velocity) x 1 0 to 98 m/s 2 0 to 20 mm/s x 5 0 to 19.6 m/s 2 0 to 4 mm/s x 10 0 to 9.8 m/s 2 0 to 2 mm/s If the t...
...e at fixed values. (Example) The linearity of E4PA-LS50-M1 Ultrasonic Sensor is ±1% FS (FS: 500 mm − 60 mm = 440 mm). Converting this to a dimension, Dimension error = ±1% ×...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
... 16-dia.) English 日本語 Print Page Image Type Key-type selector switch Shape Cylindrical type (16 mm dia.) Operating portion Square Number of notch 2 notches Terminal Solder terminal Item li...