... 20 mA Contact form 4PST-NO Contact method Double break Contact material Ag alloy Contact rated load 220 VAC 25 A (NO contact: Resistive load) 220 VAC 25 A (NO contact: Inductiv...
...VAC 60 Hz 11 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...AC 60 Hz 9.2 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...VAC 60 Hz 91 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...AC 60 Hz 5.8 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...VAC 60 Hz 46 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...