...A 110 VDC 10 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...gs 12 VDC 75 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
... 24 VDC 36.9 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
... 48 VDC 18.5 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...VAC 60 Hz 11 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...AC 60 Hz 9.2 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...AC 60 Hz 5.8 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...VAC 60 Hz 46 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...gs 12 VDC 75 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...
... 24 VDC 36.9 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC ...