...VAC 50 Hz 5.3 mA 240 VAC 60 Hz 4.6 mA Operating indicator LED Coil surge killer CR Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...ings 100 VDC 8.7 mA 110 VDC 9.6 mA Operating indicator LED Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
... Image Coil ratings 12 VDC 72.7 mA Operating indicator LED Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
... Image Coil ratings 24 VDC 36.3 mA Operating indicator LED Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
... Image Coil ratings 48 VDC 17.6 mA Operating indicator LED Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...00 VAC 50 Hz 11.7 mA 100 VAC 60 Hz 10 mA 110 VAC 50 Hz 12.9 mA 110 VAC 60 Hz 11 mA Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...00 VAC 50 Hz 6.2 mA 200 VAC 60 Hz 5.3 mA 220 VAC 50 Hz 6.8 mA 220 VAC 60 Hz 5.8 mA Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...ower Relays English 日本語 Print Page Image Coil ratings 100 VDC 9.1 mA 110 VDC 10 mA Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5...
...48 Miniature Power Relays English 日本語 Print Page Image Coil ratings 48 VDC 18.5 mA Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5...