... VAC 60 Hz 10 mA 110 VAC 50 Hz 12.9 mA 110 VAC 60 Hz 11 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...AC 60 Hz 8.4 mA 120 VAC 50 Hz 10.8 mA 120 VAC 60 Hz 9.2 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...mage Coil ratings 12 VAC 50 Hz 106.5 mA 12 VAC 60 Hz 91 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...VAC 60 Hz 5.3 mA 220 VAC 50 Hz 6.8 mA 220 VAC 60 Hz 5.8 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...Image Coil ratings 24 VAC 50 Hz 53.8 mA 24 VAC 60 Hz 46 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...Print Page Image Coil ratings 100 VDC 9.1 mA 110 VDC 10 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...ays English 日本語 Print Page Image Coil ratings 12 VDC 75 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5...