...s English 日本語 Print Page Image Coil ratings 48 VDC 18.5 mA Operating indicator LED Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5...
...tings 100 VDC 9.1 mA 110 VDC 10 mA Operating indicator LED Coil surge killer Diode Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...ge Image Coil ratings 12 VDC 75 mA Operating indicator LED Coil surge killer Diode Contact form DPDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 5 A ...
...le time ranges and operating modes let you cover a wide range of applications. • The time-limit DPDT output contacts can be changed to time-limit SPDT and instantaneous SPDT output contacts u...
...eater resistance to chemicals. • Block mounting method also reduces downtime for maintenance. • DPDT, double-break models available for complex operations. • Approved by UL, CSA, and CCC (Chi...
...• Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse oper...
...l Automation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • DPDT output contacts expand the application of the Sensor to wide-ranging fields including cont...
...d type Color of operating portion Blue Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A...
... type Color of operating portion Black Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A...
... type Color of operating portion Green Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A...