...rial Automation Features Lineup Specifications Dimensions Catalog last update: April 21, 2017 • Input phase difference signal from the Encoder to detect the direction of rotation. • High-spee...
...mensions Catalog last update: January 6, 2016 • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current, rotary pulse. • Two display colors (switchable): green/re...
...p Specifications Dimensions Catalog last update: June 18, 2018 • Multi-range DC voltage/current input. • Front-panel key operation for easy setting. • Average processing function suppresses f...
... Automation Features Lineup Specifications Dimensions Catalog last update: June 18, 2018 • Wide input range - select from two types of platinum-resistance thermometers and ten types of thermo...
...cifications Dimensions Catalog last update: June 18, 2018 • Contact, NPN, PNP, or voltage pulse input. • Front-panel key operation for easy setting. • Average processing function suppresses f...
...ommunications with the controllers is extremely difficult. Communications must be programmed to input data to the PLC. And communications time can restrict control performance. The more contr...
...ch 5 amps of power. • Sealed plastic construction used for relays. • Easy wiring with separated input/output terminals. • Special P6B Mounting Socket used to facilitate maintenance (except fo...
...mber 19, 2013 • SPST-NO, SPST-NC, and SPDT contact forms available for output (SPST-NO only for input). • Ultra-slim housing measuring 29 (W) x 10 (D) x 32 (H) mm. • All Output Relays provide...
...tact in the double-pole contact mechanism performs alternate make-brake operation at each pulse input and is thus ideal for alternate operation or transfer/switching operation of a motor. • P...