... Power Relay English 日本語 Print Page Image Coil ratings 100 VDC 17 mA 110 VDC 19 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...st >MM2XB DC12 Power Relay English 日本語 Print Page Image Coil ratings 12 VDC 176 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...ower Relay English 日本語 Print Page Image Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...ist >MM2XB DC48 Power Relay English 日本語 Print Page Image Coil ratings 48 VDC 41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...te) 100 VDC 17 mA 110 VDC 19 mA Coil ratings (Release) 100 VDC 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...age Image Coil ratings (Operate) 24 VDC 87 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...te) 100 VDC 17 mA 110 VDC 19 mA Coil ratings (Release) 100 VDC 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...ge Image Coil ratings (Operate) 12 VDC 176 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...