...Image Coil ratings 200 VAC 50 Hz 20.5 mA 200 VAC 60 Hz 17.5 mA 220 VAC 60 Hz 20 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
... English 日本語 Print Page Image Coil ratings 24 VAC 50 Hz 170 mA 24 VAC 60 Hz 145 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...ay English 日本語 Print Page Image Coil ratings 6 VAC 50 Hz 690 mA 6 VAC 60 Hz 590 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...t >MM2XP DC125 Power Relay English 日本語 Print Page Image Coil ratings 125 VDC 17 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...list >MM2XP DC6 Power Relay English 日本語 Print Page Image Coil ratings 6 VDC 340 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...ay English 日本語 Print Page Image Coil ratings 12 VDC 176 mA Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...ay English 日本語 Print Page Image Coil ratings 125 VDC 17 mA Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
... 41.2 mA 100 VAC 60 Hz 35.2 mA 110 VAC 60 Hz 40.2 mA Operating indicator Neon lump Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...e Image Coil ratings 100 VDC 17.2 mA 110 VDC 19.2 mA Operating indicator Neon lump Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...ay English 日本語 Print Page Image Coil ratings 12 VDC 186 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...