...0 VDC 8.6 mA 220 VDC 9.5 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...age Image Coil ratings (Operate) 24 VDC 87 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...
...24 VAC 60 Hz 145 mA Coil ratings (Release) 24 VAC 50 Hz 191 mA 24 VAC 60 Hz 170 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...
...te) 100 VDC 17 mA 110 VDC 19 mA Coil ratings (Release) 100 VDC 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...
...ge Image Coil ratings (Operate) 12 VDC 176 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...
...0 VDC 8.6 mA 220 VDC 9.5 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...
...Page Image Coil ratings (Operate) 48 VDC 41 mA Coil ratings (Release) 48 VDC 58 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resistive load) ...