...ed Counter Unit high-speed mode Hinged Relay hold function Holding Area holding time horizontal sensing distance horizontal side-by-side mounting Host Link Host Link command Host Link FINS Ho...
...me releasing travel remote control function remote I/O remote programming and monitoring remote sensing function remote set point input remote SP remote/local repeat accuracy repeat function ...
...ting time. Suitable for Non-ferrous Metals Also Linearity is worse for non-ferrous than ferrous sensing objects. A material selection function has been developed to improve linearity with sta...
...ork About Us Home> About Us> Philosophy Primary Contents OMRON applies its core competencies in sensing and control technologies through a variety of operations on a global scale. We at OMRON...
...rrous Metals. Iron Is Not Detected. Cylindrical Proximity Sensor E2A Safe Mounting with Greater Sensing Distance Cylindrical Proximity Sensor E2B Perfect fit for standard environments...
...e in a wide variety of measurement applications. A wide range of Liquid Leakage Sensors such as Sensing Bands, Point Sensors, Chemical-resistance Sensors, and Sensors resistant to high temper...
...wiring method. Special I/O and communications units for temperature control, analog control, ID sensing and other types of machine control. Special I/O and communications units for DeviceNet,...
...mensions Catalog last update: April 1, 2022 A total distance of 400 m is achieved for cable and Sensing Band to minimize leakage damage. Greatly expands the detection area. A total distance o...
...sed, for example, in applications to detect passing objects or in positioning applications. The sensing object is most often a piece of metal called a "dog". When the dog enters the ...
...Joints for Liquid Chemical Tanks Liquid leakage at a pipe joint can be detected by wrapping the Sensing Band around the joint. Detection of Cleaning Fluid Level for Plating Devices The level ...