...es Lineup Specifications Dimensions Catalog last update: May 9, 2016 (Unit: mm) SAO-R/SAO-Q SAO-S/SAO-SU The Height of DIN Rail Mounting Current Converter SET-3A, SET-3B Mounting Holes last u...
...C 100/200, 110/220 VAC Rated frequency 50/60 Hz Carry current 1.25 times as large as each model's maximum operating current 2.5 A for K2CU-P0.5A-A/-B; 5A Operating voltage range 85% to 110% o...
... 110%. Characteristics Repeat accuracy ±3% max. (with voltage fluctuations at the rate of 1 V/s) Variation due to temperature change ±5% max. (within the range 20 °C +20/-30 °C) Operate tim...
... for short-circuiting across terminals. Max. current flow: 20 A Output Short-Circuit Module G77-S The output of the I/O Relay Terminal can be obtained without relays through the G77-...
... Cables on Data Sheet for details. Short Bar Model G78-04 Output Short-Circuit Module Model G77-S Socket Model P7TF-05 Mounted Relays and I/O Terminal Sockets Mounted Relays (G7T I/O Relays a...
...r supply. There is no continuous allowance. 5. The rated current includes the terminal’s LED current. Contact Ratings (per G6D Relay) Load Resistive load (cosφ = 1) Rated load 5 A at...