| Model |
Detected voltage |
Load | Setting range | Control output | ||||
|---|---|---|---|---|---|---|---|---|
|
Rated voltage |
Power/VA consumption |
Must-operate (SET) voltage (percentage of rated value) |
Must-release (RESET) voltage (percentage of rated value) |
Rated carry current |
Switching capacity | |||
|
Rated operating voltage |
Rated operating current | |||||||
|
Resistive load (cosΦ = 1) |
Inductive load (cosΦ = 0.4, L/R = 7 ms) |
|||||||
| LG2-AB | 100 VAC 200 VAC 50/60 Hz |
5 VA max. | 75% to 120% | 70% to 115% | 5 A | 100 VAC 200 VAC 28 VDC 110 VDC |
5 A 2 A 5 A 0.2 A |
3 A 1.2A 2 A 0.1A |
| 110 VAC 50/60 Hz |
80% to 110% | 75% to 105% | ||||||
| LG2-DB | 12 VDC 24 VDC 48 VDC 100 VDC |
3 W max. | 75% to 120% | 70% to 115% | ||||