...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 24 VAC 24 VDC Rated current AC (50 Hz): 5.0 mA AC (60 Hz): 5.1 mA DC: 4.3 m...
...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 48 VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 m...
...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage...
...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage...
...Units - Product Category | OMRON Industrial Automation Other Units Other Units List Temperature Input Units, Expansion Units, Logic Slaves, and Smart Slice There are 1 products of Other Units...
...f Voltage detection. Voltage Sensor SDV Overvoltage/Undervoltage Monitoring Relay for AC and DC Input Voltage Sensor LG2 Compact, Economical Plug-in Type Voltage Sensing Relay...
...gory | OMRON Industrial Automation Sensor Controllers Sensor Controllers List Offers High-speed input response of 0.1 ms and equipped with built-in Timer There are 1 products of Sensor Contro...
...uct category Solid-state Relays The time delay in turning OFF the signal voltage applied to the input until the output turns OFF. The appropriate product category Timers The time required for...
...tion I/O response time Definition The appropriate product category Programmable Controllers The input ON delay plus the cycle time plus the output ON delay. The appropriate product category N...
...cam program. The appropriate product category Counters A device that reads angular data from an input detection device (an encoder or resolver) and turns an output ON and OFF according to pre...