...ing both aluminum and iron Proximity Sensor with All-stainless Housing E2EF Metal Head for long-distance Detection that Withstands Harsh Environments Where the Workpiece Can Rub against the S...
...ements. • Stable measurements for any type of workpiece. • Models available with four different distance specifications. • Long-distance model for up to 1,000 mm. • Robot cable that ...
...play device Display for the programming console function display range overflow display section distance-settable model distilled water distribution reservoir disturbance overshoot adjustment...
...er Unit high-speed mode Hinged Relay hold function Holding Area holding time horizontal sensing distance horizontal side-by-side mounting Host Link Host Link command Host Link FINS Host Link ...
... output transferring data using a Memory Card transistor output transmission delay transmission distance travel time triac output triangulation trigger circuit tripping Troubleshooter SAP TV ...
... have been eliminated. Auto Scale Function The Amplifier automatically displays the measurement distance when it is connected to the Sensor Head. The cable also be extended up to 10 meters wi...
...ing the Sensor Head for different detection distances. Sensor Head Cords Extendable to 10 m The distance between the Amplifier Units the Sensor Heads can be extended to 3 m, 6 m, or 10 m usin...
...and scum accumulates, such as for a deep well pump. The PH-2 is used for applications where the distance to the water surface is long. last update: May 7, 2020...
...Minute 0402-size Workpieces Incident Level Comparison for Parallel Movement *1 *1. Installation distance between heads: 50 mm, Installation distance between head and slit: 5 mm, ...
...ms enable non-contact reading and writing of data. V680S/V680 series: 13.56 MHz, Communications distance: Several centimeters to several tens of centimeters. General-purpose, medium-range RFI...