... Dimensions Catalog last update: April 19, 2017 • A shiny background can be used as long as the distance between the sensor and the background is 20 mm or more. • Detects minute objects such ...
... an object satisfying specified conditions (size, transparency rate, reflection factor, sensing distance, and power supply voltage) can be repeatedly detected. Example 1: For EE-SX47[]/67[]-s...
...istake? What should I be aware of when operating MY4 General-purpose Relays AC100V Relay from a distance? Is the rated current of the contacts for MY2 General-purpose Relays 10 A as written o...
...3)Install the light curtains facing away from the one another to eliminate mutual interference. Distance between emitter and receiver (Detection Distance) Allowable installation...
...o accommodate sensors of different sizes for different sensing distances. With the same sensing distance for iron and aluminum, E2EW Proximity Sensors eliminate the need to change sensors acc...
...xceptional sensing range to enable collision-free sensor installation Enables designs with more distance between the sensor and the sensing object, thereby reducing unexpected facility stoppa...
... 25 mm (3-port type) realizing space saving on the board Power supply voltage operable for long distance wiring Operable with 24 VDC. The range of power-supply voltage is from maximum 28.8 VD...
...roximity Sensor Ideal for the Food and Beverage Industry E2A Safe Mounting with Greater Sensing Distance Local Navigation Sensors Photoelectric Sensors Displacement Sensors / Measurement Sens...
...des many varieties of Sensor, including diffuse-reflective, through-beam, retro-reflective, and distance-settable Sensors, as well as Sensors with either built-in or separate amplifiers and F...