...ple yet very optimal. 1/2 the mounting time Fixed response time makes calculation of the safety distance is easier. Reduced wiring, one-touch brackets and easy-to-view alignment beams all add...
...used for building into equipment. Slot-type Sensors, for example, have a 3.6 mm or 5 mm sensing distance. Diffuse-reflective and Limited Reflective Sensors have a sensing distance of...
...the circuit type based on the device to be connected, the frequency of the signal, transmission distance, and noise environment. For long distance transmission, a line-driver output ...
...ating Principle Classifications What Is an Ultrasonic Sensor? The Reflective Ultrasonic Sensor (Distance-adjustable or Zone-setting Convergent Reflective Sensor*1) sends ultrasonic waves from...
...it transmissive LCD. • Selectable display color (red/green) enables checking output status at a distance. • Easy operation with a key for each digit. • Perform all basic settings with a DIP s...
...mation Others Others List Proximity Sensors are also available for special applications in long-distance models, and slim models are available for use combined with Proximity Sensors. There a...
...te Detection Use the ZX-XC[]A (order separately) to extend the cable to 2, 5, or 9 m. Best Long-distance, High-precision Measurements in the Industry The ZJ-SD provides the highest detection ...
...tions Dimensions Catalog last update: March 1, 2022 Diffuse Reflective Model Provide ample long-distance detection of 1,000 mm. Three beam types means a wider variety of applications. Coaxial...
...ty from Very Long-range to Extremely Precise Measurements Range of models with measuring center distance of 20 to 1,500 mm. Achieves maximum resolution of 0.25 μm. Maximum response speed of 1...
...etect non-metal objects, such as liquids and plastics. There are 6 products of Capacitive. Long-distance type E2K-C Long-distance Capacitive Sensor with Adjustable Sensitivity Cylind...