...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
...ews, so it can easily replace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps pre...
...For example, we have four different sizes: M8, M12, M18 and M30, each one with single or double sensing distances, shielded and unshielded. There's also a choice of short and long bodies, two...
...mm, so detection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and M...
...output through logical operations Output of the logical operation results between 1-ch and 2-ch sensing is possible. [Reference] Output pattern of logical operations Outputs discriminating th...
...reliable detection settings with micronlevel precision using the teaching function. • Check the sensing excess gain level on the digital display. • Support for high-precision positioning and ...
...ications Dimensions Catalog last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...e patterns. Faster cycle time thanks to human-like speed and flexibility The advanced 3D vision sensing technology enables fast and accurate part recognition. High-speed detection in approxim...
...ans a wider variety of applications. Coaxial Retroreflective Model Easy Sensor Installation and Sensing Characteristics Equivalent to Through-beam Sensors. last update: March 1, 2022...
...linear servo positioning accuracy • High PWM frequency - up to 20 kHz • High resolution current sensing - 16-bit ADCs • High speed current ADC clocking - up to 6.125MHz • Dual STO inputs and ...