...atalog last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection even with workpiece fluctuations. • Response frequen...
...cifications Dimensions Catalog last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast models also available. last update: Se...
...ons Catalog last update: April 21, 2017 • Product lineup with M12, M18, and M30 models. • Fixed sensing distance requires no sensitivity adjustment. last update: April 21, 2017...
...e against chemicals and oil with fluororesincoated case. • Distance adjustment according to the sensing object using the sensitivity adjuster. last update: April 21, 2017...
...not required when replacing the Sensor. Protective Covers • Covers are available to protect the Sensing Head. Simply select the size that fits the outside diameter of the Sensor. Sputter Prot...
...3S-AD11 2M Medium Photoelectric Sensor With Built-in Amplifier, Diffuse-reflective, Horizontal, Sensing distance: 200 mm, NPN, Pre-wired model, 2 m E3S-AD11 5M Medium Photoelectric Sensor Wit...
...erformance As of October 27, 2025 Performance Appication Finger protection Detection capability Sensing object Opaque objects dia. 14 mm dia. Beam gap 9 mm Number of beams 26 axis Protective ...
... Performance As of October 27, 2025 Performance Appication Hand protection Detection capability Sensing object Opaque objects dia. 20 mm dia. Beam gap 15 mm Number of beams 16 axis Protective...
...formance As of October 27, 2025 Performance Appication Hand/arm protection Detection capability Sensing object Opaque objects dia. 30 mm dia. Beam gap 25 mm Number of beams 10 axis Protective...
...erformance As of October 27, 2025 Performance Appication Finger protection Detection capability Sensing object Opaque objects dia. 14 mm dia. Beam gap 9 mm Number of beams 26 axis Protective ...