...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 165 g Material Case: Heat-resistant ABS resin Sensin...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 60 g Material Case: Heat-resistant ABS resin Sensing...
... 2 10 times each in X, Y, and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (2 m) Weight Package: Approx. 90 g Material Case: Heat-resistant ABS resin Sensing...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 85 g Material Case: Heat-resistant ABS resin Sensing...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 70 g Material Case: Heat-resistant ABS resin Sensing...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 70 g Material Case: Heat-resistant ABS resin Sensing...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 210 g Material Case: Heat-resistant ABS resin Sensin...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 210 g Material Case: Heat-resistant ABS resin Sensin...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 70 g Material Case: Heat-resistant ABS resin Sensing...