...e Reader/Writer. The indicators using easy-to-see high-brightness LED can be easily seen from a distance. Diagnosis of Communications The Reader/Writer measures the communications signal and ...
...etection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and Maintenan...
...Minute 0402-size Workpieces Incident Level Comparison for Parallel Movement *1 *1. Installation distance between heads: 50 mm, Installation distance between head and slit: 5 mm, ...
... intensity adjustments. * Optical mirror and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with ...
...rk and once without it. * Optical mirror and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance wit...
... 3 kW or less, limit the operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance betwe...
...GH-EFFECIENCY COUPLING ELEMENT GIGA RAY2S] [PAT] [Optical Coupling Efficiency of 40%] Since the distance between the fiber and the LED is short, light is transmitted without loss. The lens an...
...xceptional sensing range to enable collision-free sensor installation Enables designs with more distance between the sensor and the sensing object, thereby reducing unexpected facility stoppa...
...tions Dimensions Catalog last update: March 1, 2022 Diffuse Reflective Model Provide ample long-distance detection of 1,000 mm. Three beam types means a wider variety of applications. Coaxial...