...January 5, 2023 Compact design with less depth allows for easy installation Longer transmission distance than Camera Link cameras; supports PoCXP and therefore needs only one cable, reducing ...
...ate: January 5, 2023 Connect directly to monitor with versatile BNC connector Suitable for long distance image transmission Use of optional remote unit enables crosshair and shadow masks to b...
... November 1, 2023 A barcode reader that automatically adjusts for variations in size, type, and distance In industry, having a mixture of both low-contrast Direct Part Marks and high-contrast...
...on Features Lineup Specifications Dimensions Catalog last update: April 15, 2024 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for Diffuse-...
... 3 kW or less, limit the operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance bet...
...Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for Diffuse-...
...mation Features Lineup Specifications Dimensions Catalog last update: November 16, 2017 Sensing Distance of 3 m Selectable Display Mode: All Lighting, All Flashing, Elevator-like Lighting, Ac...
... Dimensions Catalog last update: April 19, 2017 • A shiny background can be used as long as the distance between the sensor and the background is 20 mm or more. • Detects minute objects such ...
...ns Dimensions Catalog last update: April 21, 2017 • Superior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Model...