... have been eliminated. Auto Scale Function The Amplifier automatically displays the measurement distance when it is connected to the Sensor Head. The cable also be extended up to 10 meters wi...
...ing the Sensor Head for different detection distances. Sensor Head Cords Extendable to 10 m The distance between the Amplifier Units the Sensor Heads can be extended to 3 m, 6 m, or 10 m usin...
...te Detection Use the ZX-XC[]A (order separately) to extend the cable to 2, 5, or 9 m. Best Long-distance, High-precision Measurements in the Industry The ZJ-SD provides the highest detection ...
... Safety and reliability with laser class 1 (JIS and IEC). • Product lineup includes models with distance setting without influence of color. • Maximum ambient operating temperature of 55°C an...
...variety of locations. You can optimize your cable layout to match the layout of your equipment. Distance can easily be extended. A maximum distance of 1500 m is possible (when baud r...
...Industry Top) Perfectly Reliable Detection Performance and Connection Method Visible Beam. Long-distance Operation Even in Dusty, Dirty Environments The E3ZM-CT[]2B uses a bright orange LED t...
...150 UV Light Integrating Actinometer manufactured by Ushio Inc. When measured at suggested work distance. Lamp system value is an example with a typical fiber. Environmentally safe Substantia...
...it transmissive LCD. • Selectable display color (red/green) enables checking output status at a distance. • Easy operation with a key for each digit. • Perform all basic settings with a DIP s...
...and scum accumulates, such as for a deep well pump. The PH-2 is used for applications where the distance to the water surface is long. last update: May 7, 2020...
...d separately. Separator Use a Separator when it is difficult to provide a sufficient insulation distance or when using the Switch near metal parts or copper wires. Common to Z, X, and DZ Mode...